IESNA:LM-63-2002
[TEST]P1055815
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-H775D950-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1042
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 23.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
890.6 882.3 877.6 871.2 861 847.1 832.4 815.7 795.4 774.2
751.1 725.2 698.4 669.8 641.1 610.6 580.2 548.8 514.6 482.2
449 415.7 383.4 350.1 316.9 283.6 249.4 214.3 181.1 147.8
116.4 85.9 58.2 32.3 11.1 0 0
890.6 894.3 885.9 874.9 858.2 836.1 811.1 783.4 752 717.8
680.9 642.1 601.4 558.9 514.6 470.2 426.8 381.5 337.2 294.7
252.2 211.6 170 134 98.8 68.4 41.6 28.6 20.3 12.9
7.4 2.8 0.9 0 0 0 0
890.6 884.1 869.3 847.1 815.7 780.6 737.2 690.1 636.5 580.2
520.1 461 402.8 344.6 290.1 237.4 187.5 142.3 100.7 66.5
36 25.9 20.3 15.7 11.1 7.4 4.6 2.8 1.8 0.9
0.9 0.9 0.9 0.9 0 0 0
890.6 883.2 862.9 830.5 788 737.2 679 614.3 544.1 472.1
401.9 334.4 269.8 210.6 156.1 108.1 68.4 34.2 24.9 20.3
14.8 11.1 7.4 4.6 2.8 1.8 0.9 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.9 0
890.6 884.1 866.5 830.5 781.6 725.2 660.5 587.6 511.8 436
364 292.9 228.2 171.8 118.2 74.8 37.9 25.9 20.3 15.7
11.1 7.4 4.6 2.8 1.8 0.9 0.9 0.9 0.9 0
0.9 0 0 0 0 0 0
